
BOCK, Connector, Valve
097B82136
Compressors spare parts, Set-adapt.f.shut-off valve, Legacy BOCK ID: 82136
097B82136
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG24 CO2 LTHG24 CO2 T |
| Contains batteries | No |
| Description | Set-adapt.f.shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82136 |
| Material Description | Set-adapt.f.shut-off valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.23 Kilogram |
| Net weight | 3.23 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543528 |