BOCK, Motor component, Kit
097B82046
Compressors spare parts, Set-motor 37kW S/SS [PW50:50], Legacy BOCK ID: 82046
097B82046
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG66 |
| Contains batteries | No |
| Description | Set-motor 37kW S/SS [PW50:50] |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82046 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor 37kW S/SS [PW50:50] |
| Power supply | 380-420V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 69.2 Kilogram |
| Net weight | 69.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544099 |