BOCK, Compression component, Pin
097B81975
Compressors spare parts, Set-threaded pin *EX, Legacy BOCK ID: 81975
097B81975
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66 |
| Contains batteries | No |
| Description | Set-threaded pin *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81975 |
| Material Description | Set-threaded pin *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76 Gram |
| Net weight | 76 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544686 |