BOCK, Connector, Pipe
097B80703
Compressors spare parts, Set-pipe union M33x2, Legacy BOCK ID: 80703
097B80703
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| Description | Set-pipe union M33x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80703 |
| Material Description | Set-pipe union M33x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Pipe |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 309 Gram |
| Net weight | 309 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554029 |