BOCK, Connector, Valve
097B80702
Compressors spare parts, Set-shut-off valve NS22, Legacy BOCK ID: 80702
097B80702
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Connection size [in] | 7/8 in |
| Connection size [mm] | 22 mm |
| Connection type | Cutting ring |
| Contains batteries | No |
| Description | Set-shut-off valve NS22 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 80702 |
| Material Description | Set-shut-off valve NS22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 709 Gram |
| Net weight | 709 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554036 |