BOCK, Connector, Valve
097B80700
Compressors spare parts, Set-SV/DV adaptor direct conn., Legacy BOCK ID: 80700
097B80700
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| Description | Set-SV/DV adaptor direct conn. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80700 |
| Material Description | Set-SV/DV adaptor direct conn. |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 43a75ec6-026b-42b7-bb28-75ed666700c4 |
| SCIP dossier product name | SET-SCREWING_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 811 Gram |
| Net weight | 811 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554050 |