BOCK, Miscellaneous, Miscellaneous
097B70251
Compressors spare parts, Flexible wiring duct round, Legacy BOCK ID: 70251
097B70251
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Flexible wiring duct round |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70251 |
Characteristic | Value |
|---|---|
| Material Description | Flexible wiring duct round |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891742 |