BOCK, Motor component, Stator
097B52516
Compressors spare parts, Legacy BOCK ID: 52516
097B52516
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52516 |
Characteristic | Value |
|---|---|
| Material Description | Statot 18,5kW S/SS [PW50:50] |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Kilogram |
| Net weight | 37 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255125877 |