BOCK, Housing, Cover
097B51194
Compressors spare parts, Motor cover 2,8kW, Legacy BOCK ID: 51194
097B51194
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Motor cover 2,8kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51194 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover 2,8kW |
| material no. of component | 0.6025 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.8 Kilogram |
| Net weight | 3.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560747 |