BOCK, Bearing component, Bearing ring
097B50695
Compressors spare parts, L-sec.ring f.bearing NJ210E C3, Legacy BOCK ID: 50695
097B50695
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | L-sec.ring f.bearing NJ210E C3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50695 |
Characteristic | Value |
|---|---|
| Material Description | L-sec.ring f.bearing NJ210E C3 |
| material no. of component | 1.2379 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Gram |
| Net weight | 38 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892633 |