BOCK, Electrical component, Miscellaneous
097B40615
Compressors spare parts, Legacy BOCK ID: 40615
097B40615
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 40615 |
| Material Description | Set-solenoid coil 230V AC |
Characteristic | Value |
|---|---|
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255125327 |