BOCK, Connector, Valve
097B08480
Compressors spare parts, Set-shut-off valve NS20, Legacy BOCK ID: 08480
097B08480
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [mm] | 25 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-shut-off valve NS20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08480 |
Characteristic | Value |
|---|---|
| Material Description | Set-shut-off valve NS20 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | c10dd66d-41db-4423-a88d-398b76db3c0b |
| SCIP dossier product name | SET-SHUT-OFF VALVE_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582299 |