BOCK, Connector, Soldered bush
097B04373
Compressors spare parts, Soldered bush ø64, Legacy BOCK ID: 04373
097B04373
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [mm] | 64 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered bush ø64 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 04373 |
| Material Description | Soldered bush ø64 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Soldered bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 657 Gram |
| Net weight | 657 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162593134 |