
Valve station, ICF 50 4 47H32, 50 mm, Connection standard: EN 10220
027L3256
Connection size [mm]: 50, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
027L3256
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCEEACTÜVUA |
| Body material | Steel |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection material | Steel |
| Connection size [in] | 2 in |
| Connection size [mm] | 50 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Defrost port connection size | 33 X 1.5 |
| Defrost port connection type | M |
| Defrost port placement | P2-P4 |
| Defrost port quantity [pc] | 2 pc |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap/2 x Lifting hooks |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Material Description | Valvestation ICF 50 4 47H32 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Module 1 | Stop valve |
| Module 1 type | SVA-S 50 |
| Module 2 | FIA 50 filter |
| Module 2 type | FIA 50-150P |
Characteristic | Value |
|---|---|
| Module 3 | Servo valve |
| Module 3 type | ICSH 50-32 |
| Module 4 | Stop valve |
| Module 4 type | SVA-S 50 |
| Packing format | Single pack |
| PED category | II |
| Product accessories | ICF accessories |
| Product description | Control Solution |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF 50 4 47H32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| SCIP dossier no. | f6a29f33-704f-4e94-9054-608e74f2a435 |
| SCIP dossier product name | ICF |
| Serviceable | ICF spare parts |
| Side port connection size [in] | 3/8 in |
| Side port connection type | G |
| Side port placement | P1-P3 |
| Side port quantity [pc] | 2 pc |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Type code ICF | ICF-50-4-50DSXF5H3SXXXXX2PXX |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40.12 Kilogram |
| Net weight | 27.13 Kilogram |
| Volume | 207 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162287521 |
| Proposition 65 | Cancer and Reproductive Harm |