
Bracket, Bracket
032F8036
Bracket, Type designation: Bracket, Used for product: EVU, Packing format: Industrial pack, Quantity per packing format: 40
032F8036
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | EVU bracket, accessory I-pack 40 pcs. |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Bracket |
| Product Type | Accessory |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Bracket |
| Used for product | EVU |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Liter |
| EAN/UPC | 5702428091572 |