
Flange set, Flange, 65 mm, Butt weld
027N3040
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: PML 65; PM 65; PMFH 500; PMLX 65
027N3040
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 1/2 in |
| Connection size [mm] | 65 mm |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Square |
Characteristic | Value |
|---|---|
| Flange version | 13.0 |
| Material Description | Flange set ANSI 36 2 1/2 in Butt Weld |
| Material Spec. | Steel |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | PM 65PMFH 500PML 65PMLX 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.797 Kilogram |
| Net weight | 3.651 Kilogram |
| Volume | 3.427 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428196765 |
| Proposition 65 | Cancer and Reproductive Harm |