
Spare part, ICFD 20, Gasket & O-rings kit
027L6702
Product Type: Spare part, Used for product: ICFD 20, Type designation: Gasket & O-rings kit
027L6702
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFD Defrost Module Gasket kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Gasket & O-rings kit |
| Used for product | ICFD 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.028 Kilogram |
| Volume | 0.215 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428991315 |
| Proposition 65 | Cancer and Reproductive Harm |