ICAD accessories, M12 protective caps ICAD B, ICAD 600BTS; ICAD 1200B; ICAD 600B
027H0595
M12 protective caps ICAD B, Used for product: ICAD 600BTS; ICAD 1200B; ICAD 600B, Packing format: Multi pack, Quantity per packing format: 12
027H0595
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | M12 protective caps ICAD B |
| Packing format | Multi pack |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Cap |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| Type designation | Protective cover |
| Used for product | ICAD 1200BICAD 600BICAD 600BTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 15 Gram |
| Volume | 0.07 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255234838 |
| Proposition 65 | Cancer and Reproductive Harm |