
Spare part, CVE, Repair kit
027B0995
Product Type: Spare part, Used for product: CVE, Type designation: Repair kit
027B0995
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Pilot - CVE - Sparepart |
| Packing format | Multi pack |
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | daf3cc56-51c5-4ffd-a0e6-1342c581c8e7 |
| SCIP dossier product name | CVH, CVE, CVP(HP) |
| Type designation | Repair kit |
| Used for product | CVE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.022 Kilogram |
| Net weight | 0.878 Kilogram |
| Volume | 2.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162152539 |
| Proposition 65 | Cancer and Reproductive Harm |