
Flanges, Staybolt set (PM 5 - 25, PMC 5-20), EVRA 20; PHT 300; EVSA 25; PHT 85; EVRA 25; PM 5 - 40
006-1141
Staybolt set (PM 5 - 25, PMC 5-20), Used for product: EVRA 20; PHT 300; EVSA 25; PHT 85; EVRA 25; PM 5 - 40, Packing format: Multi pack, Quantity per packing format: 40
006-1141
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size | M12 |
| Connection type | Thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Staybolt set (PM 5 - 25, PMC 5-20) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Staybolt set |
| Product Type | Accessory |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Thread length [in] | 1.772 in |
| Type designation | Staybolt set |
| Used for product | EVRA 20EVRA 25EVSA 25PHT 300PHT 85PM 5 - 40 |
| Used for product comments | For flange connections |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.199 Kilogram |
| Net weight | 0.198 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.08 Liter |
| EAN/UPC | 5702422110538 |