
Optyma™, OP-LCQD096NTA02D
114X5146
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
114X5146
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 3150 m³/h |
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor model | NTZ096-4 |
| Compressor power supply [V] | 400/3/50 |
| Condenser type | E4 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-LCQD096NTA02D |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | D |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 400.000 mm |
| Fan current @ 50Hz [A] | 0.44 A |
| Fan current @ 60Hz [A] | 0.50 A |
| Fan power consumption @ 50Hz [W] | 135 W |
| Fan power consumption @ 60Hz [W] | 235 W |
| Fan power supply [V/Ph/Hz] | 400/3/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 400 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 400 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 400 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
| LBP Cooling capacity [kW] (R452A) | 2.01 kW |
| LBP Cooling capacity range [kW] (R452A) | 1.6 to 3.6 kW |
| Length [mm] | 650 mm |
| Liquid line connection [in] | 1/2 in |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 50Hz [V] | 400 V |
| Material Description | OP-LCQD096NTA02D CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 10.1 A |
| Model number | OP-LCQD096NTA02D |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 3 |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A02 (Fin and tube) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| Receiver approval | CE |
| Refrigerants | R404AR452AR507A |
| RLA | 7.2 A |
| SCIP dossier no. | 1be0bd03-e3be-4828-90c5-78e2d4ca73c8 |
| SCIP dossier product name | OPTYMA A02 E4 |
| Segment usage | Low Back Pressure |
| Sound power @ 50Hz [db(A)] | 84 dBA |
| Suction connection size [in] | 7/8 in |
| Technology | Reciprocating |
| Total height [mm] | 605.0 mm |
| Version | A02 |
| VersionDescription | A02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box |
| Voltage 50Hz [V] | 400 V |
| Voltage 50Hz [V] [Max] | 400 V |
| Width [mm] | 630.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79.5 Kilogram |
| Net weight | 72 Kilogram |
| Volume | 379.431 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428564069 |
| Proposition 65 | Cancer and Reproductive Harm |