Danfoss logo
 OP-HNXM0200UWK000N - OP-HNXM0200UWK000Q - OP-HNXM0300UWK000N - OP-HNXM0300UWK000Q - OP-HNXM0250UWK000N - OP-HNXM0250UWK000Q

Optyma™ Slim, OP-HNXM0300UWK000Q

114N3580

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]4600 m³/h
ApplicationsMBP
ApprovalUL listed
China RoHS complianceOut of scope
Compressor modelMLZ021T2A
Compressor power supply [V]230/3/60
Condenser typeG8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HNXM0300UWK000Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™ Slim
Fan blade size [mm]450.000 mm
Fan current @ 60Hz [A]1.97 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]450 W
Fan power output @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Min]230 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)3.73 kW (R134a)
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Low value of voltage range at 60Hz [V]208 V
Material DescriptionOP-HNXM0300UWK000Q MLZ021T2ALA
MBP Cooling capacity [kW] (R449A)6 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberOP-HNXM0300UWK000Q
Number of fans1
Phase3
Phases of Compressor3
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim WK
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR448AR449AR134aR404AR452A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
VersionWK
VersionDescriptionWK : WG + Low Ambient Temperature

General specifications

Characteristic
Value
Gross weight115 Kilogram
Net weight103 Kilogram
Characteristic
Value
Volume295.433 Liter
Proposition 65Cancer and Reproductive Harm