
Connector, Service valve
119-4551
Valve V10
119-4551
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Valve V10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| Material Description | SP - Serv. Valve V10 1"-14Rx5/8"S |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.483 Kilogram |
| Net weight | 0.42 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.266 Liter |
| EAN/UPC | 5702428801874 |