Danfoss logo
EvoFlat 4.0 PRO

EvoFlat 4.0 M PRO AT, Bottom, 60 kW, Brazed stainless steel, Type 2

183B5505

EvoFlat 4.0 M2 StS, Full electronic, Light weight self-acting station for floor heating, Durable composite body with EPP cover, DHW HEX stainless steel type 2

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating with mixing loop & Instantaneous DHW
ApprovalCE
CE markYes
Check valveYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionWhite-lacquered steel sheet
DCW static pressure [bar] [Min]1.5 bar
Depth with cover [mm]150 mm
DescriptionEvoFlat 4.0 M2 StS, Full electronic, Light weight self-acting station for floor heating, Durable composite body with EPP cover, DHW HEX stainless steel type 2
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]60 kW
DHW circulationOptional
DHW Control typeFlow/thermostatic
DHW controller nameECL220
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
Characteristic
Value
EU RoHS exemption clause6(c)
Heating capacity [kW] [Max]18 kW
Heating control typeElectronic + delta p controller
Heating system typeFloor heating
HEX DHW brazed/gasketed materialBrazed stainless steel
High temperature connection (HTC)Optional
In scope of WEEEYes
Material DescriptionEvoFlat 4.0 PRO M2 AT StS
MeteringPrepared for water and energy meter
Mixing circuit - controlECL220
PipingPPS composite
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat 4.0 M PRO AT
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 2
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
Thermal conductivity [W/mK]0.039 W/m-K
UL markNo
Water hammer arresterOptional

General specifications

Characteristic
Value
Gross weight11.54 Kilogram
Net weight11.04 Kilogram
Characteristic
Value
Volume79.909 Liter
EAN/UPC5715162513149