Danfoss logo
EvoFlat 4.0 F FR, Bottom, 55 kW, Brazed copper, Type 3-product-details

EvoFlat 4.0 F FR, Bottom, 55 kW, Brazed copper, Type 3

183B1022

EvoFlat 4.0 F3 FR RTL, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX copper type 3, Zone valve, Return temperature limiter

Product specifications

Characteristic
Value
Application typeDirect Heating & Instantaneous DHW
CE markNo
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionWhite-lacquered steel sheet
DCW static pressure [bar] [Min]1.5 bar
Depth with cover [mm]150 mm
DescriptionEvoFlat 4.0 F3 FR RTL, Light weight self-acting station for radiator heating, Durable composite body with EPP cover, DHW HEX copper type 3, Zone valve, Return temperature limiter
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW circulationOptional
DHW Control typeFlow/thermostatic
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating capacity [kW] [Max]18 kW
Characteristic
Value
Heating control typeDifferential pressure
Heating controller nameZone valve
Heating system typeRadiator heating
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionEvoFlat 4.0 F3 FR RTL
MeteringPrepared for water and energy meter
PipingPPS composite
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat 4.0 F FR
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 3
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
Thermal conductivity [W/mK]0.039 W/m-K
UL markNo
Water hammer arresterOptional
Weight without accessories [kg]10.600

General specifications

Characteristic
Value
Gross weight12 Kilogram
Net weight10.8 Kilogram
Characteristic
Value
Volume78.736 Liter
EAN/UPC5715162716526