Danfoss logo
Micro Plate heat exchanger, MPHE C117L-CZD, Number of plates: 250-product-details

Micro Plate heat exchanger, MPHE C117L-CZD, Number of plates: 250

111H1130

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetLiftStud
FunctionCondenser
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C117L-CZD-250
Max working pressure [psi]653 psi
Max. Working Pressure [bar]45.0 bar
Characteristic
Value
Model no.117
Number of plates250
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C117L-CZD
Q1 conn. size rangeK2.5
Q1 conn. typeVictaulic connection
Q2 conn. size rangeK2.5
Q2 conn. typeVictaulic connection
Q3 conn. size range7/8B
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"1/8J
Q4 conn. typeSolder connection
Q5 conn. size range7/8B
Q5 conn. typeSolder connection
Q6 conn. size rangeH1"1/8J
Q6 conn. typeSolder connection
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC117L-CZD

General specifications

Characteristic
Value
Gross weight86.9 Kilogram
Net weight78.9 Kilogram
Characteristic
Value
Volume171.396 Liter
EAN/UPC5715255284369