
Connector, AS-XP10
080G6033
Function: CONNECTOR KIT, Type designation: AS-XP10 Connector kit, Packing format: Industrial pack, Quantity per packing format: 27
080G6033
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.17.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without Display |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)-I7(c)-V7(c)-VI |
| Function | CONNECTOR KIT |
| In scope of WEEE | No |
| Material Description | AS-XP10 Connector kit I/27 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Connector |
| Product Type | AS-XP10 |
| Quantity per packing format | 27 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 85451960-32ab-457d-a9c3-6dfc7406007f |
| SCIP dossier product name | 080G6033 |
| Serviceable | No |
| Type designation | AS-XP10 Connector kit |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97 Gram |
| Net weight | 85 Gram |
| Volume | 7.448 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255200116 |
| Proposition 65 | Cancer and Reproductive Harm |