
Electron. control accessories, Koolkey Cable - AK-CC25, AK-CC25 Pro
080N0334
Koolkey Cable - AK-CC25, Used for product: AK-CC25 Pro, Packing format: Single pack, Quantity per packing format: 1
080N0334
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | KoolKey cable for AK-CC25 |
| Further information | KoolKey cable for AK-CC25 |
| Material Description | Koolkey Cable - AK-CC25 |
| Packing format | Single pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| Used for product | AK-CC25 Pro |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 57.2 Gram |
| Net weight | 50 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Liter |
| EAN/UPC | 5715255065319 |