
Electrical component, Overload relay
119-9437
Time delay relay
119-9437
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Time delay relay |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP-TIME DELAY RELAY |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Overload relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.295 Kilogram |
| Net weight | 0.253 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.379 Liter |