
Electrical component, Contactor
119-9000E
Contactor 32A 3PH 220V 50
119-9000E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Contactor 32A 3PH 220V 50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP contactor - Contactor 32A 3PH 220V 50 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.37 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.35 Kilogram |