
180F4234
180F4234
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | 1½" Vic. M42 1.4410/NBR APM 5.4-9.7 |
Characteristic | Value |
|---|---|
| Product group | Others |
| Product line | High-Pressure Pumps |
| Product Type | Others |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
| Net weight | 0.39 Kilogram |
| Volume | 1.66 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255199298 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |