
FP720 & TS710
The FP720 & TS710 provide flexible time settings to suit your lifestyle whilst ensuring the heating is only called for during the normal home routine. The timers are used to switch your gas boiler either directly or via motorised zone valves and when used together with room thermostats can provide full heating and comfort control.
Both FP720 and TS710 include a large, easy to read backlit display with straightforward intuitive layout. Current day, time and on/off period is shown in the large top section along with icons showing status of the output channels.
Easy channel override by pressing and holding the relevant labelled button for 3 seconds. At the bottom of the display the channel setting is shown where the user can select for Auto, +1hr Boost or Constant On or Off control. This is shown for the single channel on TS710 or both channels on FP720.
FP720 can be setup to control heating and domestic hot water channels with separate schedules or 2 heating zones. Again, the display differentiates between these setups and indicates the channel type on the display.
Features and benefits
- 7 Day, 5/2 Day & 24Hr schedules
- 1, 2 or 3 heating periods (2, 4 or 6 events)
- Auto, Boost, On or Off modes
- Holiday override
- Boiler service interval timer (400days)
- Industry standard back plate
- (FP720 - V2) Seperate user channel overrides
- (FP720 - V2) Heating/DHW or 2 Heating channel setup
- Heating and Hotwater icons