BOCK, Motor component, Rotor
097B07974
Compressors spare parts, Rotor 30kW, Legacy BOCK ID: 07974
097B07974
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Rotor 30kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07974 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 30kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
| type of component | motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.83 Kilogram |
| Net weight | 18.83 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584583 |