
Optyma™ Slim Pack, OP-MSXM068MLW05G
114X7067-B
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 230/1/50
114X7067-B
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MLZ030T5 |
| Compressor power supply [V] | 230/1/50 |
| Contains batteries | No |
| Description | OP-MSXM068MLW05G |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for the moment |
| In scope of WEEE | Yes |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Material Description | CONDENSING UNIT MSXM068MLW05G |
Characteristic | Value |
|---|---|
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| Model number | OP-MSXM068MLW05G |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W05 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)N,N-dimethylacetamide (CAS no. 127-19-5)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Refrigerants | R134aR404AR407AR407FR448AR449AR452AR507AR513A |
| SCIP dossier no. | 517dd61a-f0c7-4249-8639-17b34a9dfce2 |
| SCIP dossier product name | OPTYMA W05 |
| Segment usage | Medium Back Pressure |
| Version | W05 |
| VersionDescription | W05 : Optyma Slim Pack - Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 96 Kilogram |
| Net weight | 77 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 422.994 Liter |
| Proposition 65 | Cancer and Reproductive Harm |