
Optyma™ iCO2, OP-UPAC030COP04E
114X6005
Segment usage: High Back Pressure; Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R744, Compressor power supply [V]: 400/3/50, Mandatory accessory: Module controller assembly (118U5498) is not included with the unit and must be ordered separately.Oil tank (LCA006A008) upon oil charge calculation method given inside application
114X6005
Product specifications
Characteristic | Value |
|---|---|
| Accumulator volume [L] | 11.00 L |
| Air flow @ 50Hz [m³/h] | 15120 m³/h |
| Applications | HBPLBPMBP |
| Approval | CEUKCA |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | 2 x VCO015T4E |
| Compressor power supply [V] | 400/3/50 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-UPAC030COP04E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ iCO2 |
| Fan blade size [mm] | 572.000 mm |
| Fan diameter [mm] | 572 mm |
| Fan power output @ 50Hz [W] | 386 W |
| Fan power supply [V/Ph/Hz] | 280/339V DC |
| Frequency [Hz] | 50 Hz |
| Gas cooler internal volume [L] | 6.10 L |
| High value of nominal voltage at 50Hz [V] | 415 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 1350.0 mm |
| Liquid line connection [in] | 1 in |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 50Hz [V] | 400 V |
| Mandatory accessory | Module controller assembly (118U5498) is not included with the unit and must be ordered separately.Oil tank (LCA006A008) upon oil charge calculation method given inside application |
| Material Description | OP-UPAC030COP04E |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 40 A |
| Model number | OP-UPAC030COP04E |
| Number of fans | 2 |
| Oil separator volume [L] | 0.87 L |
| Oil type | Diamond freeze MA68 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ iCO2 P04 |
| Receiver approval | CEEAC |
| Receiver volume [L] | 19.8 L |
| Refrigerants | R744 |
| RLA | 38 A |
| Segment usage | UniversalHigh Back PressureMedium Back PressureLow Back Pressure |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 62 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 42 dBA |
| Suction connection size [in] | 5/8 in |
| Total height [mm] | 1692.0 mm |
| Version | P04 |
| VersionDescription | P04 : Optyma iCO2 |
| Width [mm] | 764.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 470 Kilogram |
| Net weight | 448 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1744.613 Liter |
| EAN/UPC | 5715162685518 |