Tank, Oil separator
191U007710E
Oil Separator
191U007710E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Oil Separator |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP Oil Sep - check dif sizes |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.015 Kilogram |
| Net weight | 3.413 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.02 Liter |