
EV229BW, Function: UN, G, 3/8, 1.5 m³/h, EPDM
132U242001
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2, Supply voltage [V] DC: 12
132U242001
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Approval | SINTEF |
| Body material | Eco brass |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil type | BB |
| Connection Internal/External | Internal |
| Connection material | DZR Eco brass, CW724R |
| Connection size [in] | 3/8 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 1.750 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 7.500 bar |
| Differential pressure [bar] [min] | 0.500 bar |
| Differential pressure [psi] [max] | 110.000 psi |
| Differential pressure [psi] [min] | 7.000 psi |
| Est. time to close, water [ms] | 300 ms |
| Est. time to open, water [ms] | 50 ms |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Function | UN |
Characteristic | Value |
|---|---|
| Kv value [m³/h] | 1.500 m³/h |
| Material Description | Valve EV229BW 10BE G 38E UN000 BB012DS |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 7.5 bar |
| Max. Working Pressure [psig] | 110 psig |
| Media recommendations | Drinking Water&Heating ECO/SS |
| Media tolerance comments | Slightly aggressive media |
| Medium temperature range [°C] [max] | 70 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 158 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 10.00 mm |
| Orifice size fraction [in] | 3/8 in |
| Packing format | Multi pack |
| Parts Program name | EV229BW |
| Power consumption [W] DC | 14.0 W |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV229BW |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV229BW10BE G38E UN000 BB012DS |
| Supply voltage [V] DC | 12.00 V |
| Type designation | EV229BW 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 580 Gram |
| Net weight | 540 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.727 Liter |
| EAN/UPC | 5715255000716 |