MW Insulation jacket, MINERAL WOOL, S43-IS10-1000
181H0884
Length [mm]: 1000
181H0884
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS. JACKET S43 IS10 FEA L1000 DP MW |
Characteristic | Value |
|---|---|
| Model | S43-IS10-1000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.5 Kilogram |
| Net weight | 22.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1202.482 Liter |