PU Insulation jacket, PU-FOAM, S20A-IG16-600
181H0384
Length [mm]: 600
181H0384
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 600.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S20A IG L600 FEA FC PUR |
Characteristic | Value |
|---|---|
| Model | S20A-IG16-600 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.4 Kilogram |
| Net weight | 13.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.455 Cubic meter |