
Solenoid valve, EVRAT 25
027X0150
Function: Solenoid valve, Connection size [in]: 1 in, Connection type: Socket weld
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027X0150
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 in |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Solenoid valve |
Characteristic | Value |
|---|---|
| Material Description | EVRA 25 SOLENOID,-1""SW FLGS |
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRAT 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Solenoid |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.48 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428490979 |
| Proposition 65 | Cancer and Reproductive Harm |