
TRV set, Artificial, RTRW-K, RLV-KS, ¾", Straight
013G2136
RLV-KS/RAW-K SET
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2136
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Description | RLV-KS/RAW-K SET |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | RLV-KS/RAW-K set |
| Packaging type | Artificial |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Artificial RAW-K + RLV-KS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-KS |
| SCIP dossier no. | 9c6d47fe-bbac-453d-b39c-e418944078e5 |
| SCIP dossier product name | RLV-KS Set w. RTRW-K Sensor 2 |
| Sensor design | RTRW-K |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | ¾" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.494 Kilogram |
| Net weight | 0.494 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |