
Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60, Heating and cooling, battery 2 x AA-cell, M-bus module
187F3919
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Recommended replacement: 187F2724
187F3919
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 100 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Interface module slot 1 | M-bus module |
Characteristic | Value |
|---|---|
| Length [mm] | 360 mm |
| Material Description | SONO30 DN100 qp60 360 fl S HC 3.6V M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 60.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | battery 2 x AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.13 Kilogram |
| Net weight | 12.15 Kilogram |
| Volume | 28.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428550666 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |