Energy meters, SonoMeter 20
187F5027
187F5027
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN450 qp1300 600 PN25 PO 3.6V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 188 Kilogram |
| Net weight | 211 Kilogram |
| Volume | 521.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243557 |
| Proposition 65 | No significant risk |