
Energy meters, Accessories, Sono31 / IF9 RS-232 M-Bus
187F3385
SonoMeter 31
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
187F3385
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Sono31 / IF9 RS-232 M-Bus |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | SonoMeter 31 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Sono31 / IF9 RS-232 M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
| REACH Candidate List substances | No |
| Type of accessories | Calculator accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.035 Kilogram |
| Volume | 0.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428966962 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |