BOCK, Connector, Rod
097B81677
Compressors spare parts, Set-connecting rod *EX, Legacy BOCK ID: 81677
097B81677
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG56 |
| Contains batteries | No |
| Description | Set-connecting rod *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81677 |
| Material Description | Set-connecting rod *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 331 Gram |
| Net weight | 331 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547113 |