![VALVE BODY LR92 *EX EX-HG34e [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F598049%2FID568221204575-0101_preview.jpg&w=1920&q=75)
BOCK, Heater, Capacity regulator
097B81604
Compressors spare parts, Set-valve body CR92 *EX, Legacy BOCK ID: 81604
097B81604
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-valve body CR92 *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81604 |
Characteristic | Value |
|---|---|
| Material Description | Set-valve body CR92 *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 660 Gram |
| Net weight | 660 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547687 |