BOCK, Miscellaneous, Strainer
097B80883
Compressors spare parts, Set-oil strainer, Legacy BOCK ID: 80883
097B80883
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 THG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| Description | Set-oil strainer |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80883 |
| Material Description | Set-oil strainer |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 124 Gram |
| Net weight | 124 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162553077 |