BOCK, Miscellaneous, Key
097B80690
Compressors spare parts, Set-feather key, Legacy BOCK ID: 80690
097B80690
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20HG12HG34-2 A |
| Contains batteries | No |
| Description | Set-feather key |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80690 |
| Material Description | Set-feather key |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.7 Gram |
| Net weight | 7.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554111 |