BOCK, Connector, Valve
097B70376
Compressors spare parts, Shut-off valve ø22, Legacy BOCK ID: 70376
097B70376
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Connection size [in] | 7/8 in |
| Connection size [mm] | 22 mm |
| Connection type | Cutting ring |
| Contains batteries | No |
| Description | Shut-off valve ø22 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 70376 |
| Material Description | Shut-off valve ø22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 570 Gram |
| Net weight | 570 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895139 |