BOCK, Miscellaneous, Air guide plate
097B70037
Compressors spare parts, Air guide plate 11-22kW, Legacy BOCK ID: 70037
097B70037
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Air guide plate 11-22kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70037 |
Characteristic | Value |
|---|---|
| Material Description | Air guide plate 11-22kW |
| material no. of component | 1.0330 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Air guide plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 910 Gram |
| Net weight | 910 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890226 |